IESNA:LM-63-2002
[TEST]P1175360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1270D927-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2274
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 41.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1207.2 1195.9 1171.3 1138.5 1101.6 1059.6 1015.5 968.4 918.2 866.9
813.7 761.4 705 648.7 590.3 531.8 473.4 414 358.7 318.7
290 264.4 238.8 214.2 191.6 171.1 150.6 132.2 113.7 97.4
81 65.6 51.2 37.9 23.6 11.3 0
1207.2 1208.2 1186.7 1154.9 1120.1 1081.1 1039.1 992 943.8 893.6
841.3 787 731.7 675.3 617.9 560.5 504.2 446.8 388.4 336.1
298.2 269.5 243.9 217.2 193.7 172.2 151.7 132.2 113.7 99.4
86.1 71.7 55.3 41 26.6 15.4 0
1207.2 1199 1184.6 1160 1130.3 1097.5 1061.6 1021.7 979.7 934.6
885.4 838.2 786 737.8 683.5 633.3 581 527.7 477.5 424.2
373 322.8 278.7 245.9 221.3 197.8 176.3 155.8 133.2 112.7
93.3 74.8 57.4 42 28.7 16.4 0
1207.2 1200 1192.8 1180.5 1161 1137.5 1111.9 1079.1 1041.1 1002.2
960.2 918.2 874.1 830 783.9 736.8 689.7 643.5 596.4 548.2
502.1 459.1 414 368.9 323.8 277.7 231.6 189.6 153.7 124
98.4 76.9 58.4 42 27.7 14.3 0
1207.2 1201 1202 1194.9 1180.5 1166.2 1146.7 1121.1 1091.4 1059.6
1024.8 988.9 949.9 910 869 827 782.9 739.9 694.8 651.7
609.7 563.6 516.5 469.3 417.1 364.8 311.5 260.3 206 160.9
116.8 77.9 56.4 38.9 23.6 11.3 0
